IESNA:LM-63-2002
[TEST]P1440279
[TESTLAB]THIRD PARTY NVLAP
[ISSUEDATE]04/15/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA ( NTCLR26040126)
[MANUFAC] COOPER LIGHTING SOLUTIONS - LUMARK
[LUMCAT]XSF60-KNYK-5Hx5V-830-Position 1
[LUMINAIRE] LUMARK ALL SELECTABLE LUMINAIRE 60W w/ NEMA 5 FLOOD DISTRIBUTION 3000K CCT 80 CRI LIGHT ENGINE AT Position 1
[LAMP] (1) 3000K CCT, 80 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 0.53A 63.0W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]80
[_SEARCH_COLORTEMP]3000K
[_SEARCH_APPLICATION]Outdoor, Architectural, Area, Automotive, Commercial, Facade, Landscape, Parking, Parks, 
[MORE]Pedestrian, Prison, Recreation, Roadway, Site, Street, Substation, Security, Corrosion Resistant, Wet Location
[MORE] PATHWAY, PEDESTRIAN, SIDEWALK, WALKWAY, WET LOCATION
[_SEARCH_MOUNTING] CEILING, ROOF
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]9409.5
TILT=NONE
1 -1 1 181 25 1 1 0.3000 0.3000 0.0000
1.000 1 63.0
0.0    1.0    2.0    3.0    4.0    5.0    6.0    7.0    8.0    9.0    
 10.0   11.0   12.0   13.0   14.0   15.0   16.0   17.0   18.0   19.0   
 20.0   21.0   22.0   23.0   24.0   25.0   26.0   27.0   28.0   29.0   
 30.0   31.0   32.0   33.0   34.0   35.0   36.0   37.0   38.0   39.0   
 40.0   41.0   42.0   43.0   44.0   45.0   46.0   47.0   48.0   49.0   
 50.0   51.0   52.0   53.0   54.0   55.0   56.0   57.0   58.0   59.0   
 60.0   61.0   62.0   63.0   64.0   65.0   66.0   67.0   68.0   69.0   
 70.0   71.0   72.0   73.0   74.0   75.0   76.0   77.0   78.0   79.0   
 80.0   81.0   82.0   83.0   84.0   85.0   86.0   87.0   88.0   89.0   
 90.0   91.0   92.0   93.0   94.0   95.0   96.0   97.0   98.0   99.0   
 100.0  101.0  102.0  103.0  104.0  105.0  106.0  107.0  108.0  109.0  
 110.0  111.0  112.0  113.0  114.0  115.0  116.0  117.0  118.0  119.0  
 120.0  121.0  122.0  123.0  124.0  125.0  126.0  127.0  128.0  129.0  
 130.0  131.0  132.0  133.0  134.0  135.0  136.0  137.0  138.0  139.0  
 140.0  141.0  142.0  143.0  144.0  145.0  146.0  147.0  148.0  149.0  
 150.0  151.0  152.0  153.0  154.0  155.0  156.0  157.0  158.0  159.0  
 160.0  161.0  162.0  163.0  164.0  165.0  166.0  167.0  168.0  169.0  
 170.0  171.0  172.0  173.0  174.0  175.0  176.0  177.0  178.0  179.0  
 180.0  
0.0    15.0   30.0   45.0   60.0   75.0   90.0   105.0  120.0  135.0  
 150.0  165.0  180.0  195.0  210.0  225.0  240.0  255.0  270.0  285.0  
 300.0  315.0  330.0  345.0  360.0  
12736.5 12749.5 12702.5 12614.4 12491.3 12343.2 12184.0 12026.9 11886.7 11742.6 
11589.5 11411.3 11198.1 10944.9 10657.6 10340.3 10009.0 9658.8 9294.2 8916.3 
8517.0 8072.5 7576.6 7036.8 6464.0 5889.4 5308.5 4747.5 4223.6 3775.9 
3406.2 3115.6 2888.9 2715.0 2577.2 2465.9 2373.4 2293.7 2219.6 2144.2 
2063.4 1979.1 1888.2 1792.5 1692.3 1583.3 1472.8 1365.5 1265.3 1159.0 
1061.3 984.5 889.2 803.1 717.3 657.8 589.9 524.6 461.5 417.5 
373.5 334.0 298.4 268.8 240.7 216.9 196.9 178.7 161.6 145.8 
130.5 117.0 103.9 91.7 81.1 70.4 59.8 50.8 41.9 33.1 
25.8 19.6 14.6 10.4 7.3 4.2 1.1 0.3 0.2 0.1 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
12736.5 12730.5 12667.4 12572.4 12433.2 12287.1 12120.9 11954.8 11796.7 11637.5 
11464.4 11273.2 11040.0 10775.7 10463.5 10132.2 9755.5 9364.5 8966.4 8552.0 
8110.2 7627.7 7129.4 6587.7 6034.0 5496.8 4961.7 4458.9 3992.4 3594.4 
3257.7 2995.5 2783.8 2618.1 2486.6 2376.4 2282.6 2197.9 2116.5 2035.6 
1954.7 1871.2 1782.7 1689.0 1591.5 1493.0 1396.5 1300.7 1208.7 1106.5 
1000.0 884.7 804.9 725.2 670.9 601.2 542.1 494.9 449.4 414.8 
390.4 356.5 319.1 286.2 262.0 237.1 214.8 194.7 175.2 157.0 
139.7 124.2 110.3 97.3 85.4 73.6 61.7 51.6 41.8 33.4 
25.9 19.7 14.9 10.5 7.3 4.2 1.1 0.3 0.1 0.1 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
12736.5 12713.5 12643.4 12536.3 12390.2 12234.1 12060.9 11877.7 11691.6 11498.4 
11290.2 11063.0 10817.8 10529.5 10196.2 9817.7 9422.7 9003.9 8571.1 8117.3 
7644.0 7141.9 6629.9 6104.7 5581.5 5076.3 4583.9 4128.1 3718.3 3366.9 
3073.1 2828.4 2626.3 2463.2 2329.0 2216.1 2118.6 2031.4 1951.5 1873.8 
1792.3 1706.2 1617.6 1530.5 1441.0 1352.5 1264.1 1177.9 1086.9 979.8 
889.7 800.2 710.7 640.2 590.9 539.5 496.1 453.4 415.3 382.4 
352.6 320.0 290.2 265.2 243.5 225.0 206.6 189.1 171.3 153.1 
136.7 124.5 122.0 109.3 92.6 79.4 66.2 53.1 44.3 36.6 
29.1 22.0 16.9 11.5 8.1 4.7 1.3 0.4 0.2 0.1 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
12736.5 12699.5 12624.4 12508.3 12362.2 12188.0 11998.8 11790.7 11571.5 11336.2 
11090.0 10826.8 10537.5 10222.2 9880.9 9503.6 9098.4 8662.7 8203.9 7717.8 
7224.6 6724.8 6218.0 5703.2 5198.1 4717.3 4255.3 3832.4 3463.0 3149.5 
2885.6 2664.9 2486.4 2334.5 2205.5 2092.2 1989.5 1899.8 1818.1 1738.6 
1656.9 1574.5 1491.5 1406.0 1323.1 1240.7 1160.7 1082.0 993.0 897.5 
803.7 709.9 645.3 596.5 563.7 527.2 484.0 446.4 410.9 375.6 
343.4 315.3 288.8 264.9 243.9 224.9 206.7 189.3 171.6 153.8 
137.1 121.8 108.1 95.6 84.5 73.4 62.4 52.4 43.5 35.8 
28.8 23.0 17.2 12.0 8.7 5.4 2.1 0.5 0.2 0.1 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
12736.5 12685.5 12605.4 12480.3 12326.1 12145.0 11936.8 11703.6 11454.3 11182.1 
10897.8 10591.6 10272.3 9922.3 9540.9 9144.2 8712.0 8253.5 7781.7 7295.3 
6809.4 6314.8 5827.7 5334.4 4856.2 4399.5 3975.8 3603.2 3276.5 3007.4 
2776.7 2585.0 2427.7 2294.4 2176.2 2071.9 1978.7 1893.5 1813.9 1734.2 
1654.7 1572.9 1489.1 1404.6 1319.8 1239.4 1160.4 1072.3 980.4 897.6 
814.8 732.0 668.7 608.5 553.1 509.9 480.4 453.6 416.8 387.9 
356.8 323.6 294.4 269.6 247.9 226.7 206.8 187.7 169.0 151.5 
135.0 120.3 106.8 94.4 83.5 72.7 62.0 52.7 44.5 36.9 
29.5 24.0 18.3 13.3 9.7 6.3 2.9 0.9 0.2 0.1 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
12736.5 12674.4 12581.4 12452.2 12297.1 12110.9 11888.7 11641.5 11372.3 11075.0 
10760.7 10413.4 10054.1 9660.7 9245.2 8809.4 8354.1 7877.4 7401.9 6917.3 
6445.3 5970.8 5493.1 5021.5 4569.5 4150.2 3773.2 3452.4 3175.0 2941.1 
2746.1 2584.3 2447.7 2331.0 2228.4 2133.3 2047.1 1964.5 1883.7 1802.0 
1715.7 1628.6 1535.5 1439.5 1346.6 1259.6 1174.2 1080.6 993.0 906.6 
833.2 760.1 701.9 639.5 576.9 523.7 483.3 445.8 403.2 367.3 
322.7 286.7 265.5 247.3 226.4 207.5 190.5 175.6 161.1 146.3 
132.4 119.7 107.6 95.9 85.2 74.5 63.8 54.4 45.9 37.9 
30.7 24.9 19.5 14.5 10.7 7.2 4.3 1.4 0.3 0.1 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
12736.5 12662.4 12561.3 12422.2 12256.1 12062.9 11833.7 11587.5 11302.2 10991.9 
10651.6 10292.3 9901.1 9482.2 9044.1 8581.4 8110.3 7633.4 7160.4 6687.5 
6217.9 5745.1 5281.8 4823.8 4386.4 3994.8 3646.5 3352.2 3102.7 2893.4 
2719.4 2572.3 2450.0 2342.0 2249.0 2160.3 2075.9 1995.1 1918.3 1841.6 
1764.7 1676.7 1584.4 1493.2 1402.9 1316.8 1223.6 1124.3 1030.7 943.1 
866.2 804.2 749.0 698.6 641.4 590.8 547.7 503.9 460.9 422.6 
390.4 356.0 325.3 301.6 276.9 252.4 229.2 206.0 182.9 162.9 
146.9 141.2 126.1 108.8 93.2 80.3 69.4 59.8 51.5 43.3 
35.3 28.7 23.2 17.7 12.2 7.7 4.1 1.6 0.4 0.2 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
12736.5 12649.4 12541.3 12402.2 12231.0 12031.9 11797.7 11550.4 11273.2 10968.9 
10636.6 10277.3 9895.7 9483.0 9048.2 8596.1 8120.1 7646.0 7158.4 6683.0 
6209.6 5732.2 5261.3 4793.7 4352.7 3943.7 3589.7 3291.2 3036.4 2827.1 
2650.9 2507.3 2381.1 2273.1 2177.7 2088.2 2005.1 1928.4 1851.7 1774.8 
1692.2 1611.3 1523.7 1440.1 1356.5 1275.7 1186.9 1081.6 975.8 873.1 
783.8 720.8 673.5 634.8 604.0 566.5 530.7 492.8 465.2 424.7 
384.2 357.1 331.6 305.9 276.5 250.1 226.3 202.6 178.9 159.6 
143.4 128.6 114.7 101.5 89.2 77.5 66.9 57.1 48.1 39.8 
32.4 26.7 21.1 15.5 11.4 7.8 4.2 1.6 0.4 0.2 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
12736.5 12648.4 12534.3 12389.2 12220.0 12020.9 11794.7 11551.4 11291.2 10999.9 
10689.7 10358.4 9997.6 9613.2 9204.8 8764.2 8301.3 7825.9 7336.9 6843.5 
6348.4 5849.4 5366.6 4878.7 4411.1 3975.8 3585.8 3260.0 2987.8 2763.3 
2582.1 2430.6 2304.9 2197.0 2099.9 2009.9 1926.8 1843.8 1760.7 1676.8 
1595.5 1509.6 1423.1 1335.0 1246.6 1163.4 1078.9 974.2 869.1 776.0 
678.4 603.6 550.6 504.5 465.6 430.0 396.3 369.7 343.4 311.1 
285.9 270.2 250.2 231.1 213.0 194.8 178.9 163.3 148.1 134.4 
122.0 110.6 99.9 89.2 79.2 69.5 60.3 51.8 43.9 36.6 
29.8 24.3 18.9 13.4 10.0 6.7 3.5 1.4 0.5 0.2 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
12736.5 12651.4 12537.3 12388.2 12221.0 12030.9 11821.7 11595.5 11360.3 11101.0 
10824.8 10521.5 10195.2 9836.5 9446.7 9027.0 8586.0 8110.7 7621.5 7102.1 
6572.6 6038.8 5512.1 4997.9 4500.4 4044.0 3638.9 3286.9 2998.4 2758.9 
2564.9 2405.3 2273.1 2157.9 2060.2 1969.2 1886.6 1803.9 1721.3 1636.0 
1552.7 1470.8 1388.0 1302.7 1219.1 1139.7 1071.3 994.1 899.6 805.3 
687.3 593.9 518.1 458.3 400.4 350.6 310.8 284.0 264.4 246.7 
230.8 217.6 204.4 191.2 179.7 168.9 157.9 147.1 136.6 126.1 
115.8 105.6 95.6 85.2 75.4 66.3 57.5 49.1 40.7 33.4 
27.1 22.1 17.0 12.0 8.8 5.7 3.1 1.2 0.5 0.2 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
12736.5 12659.4 12538.3 12394.2 12229.0 12050.9 11866.7 11670.5 11473.4 11258.2 
11013.9 10749.7 10444.4 10103.1 9725.9 9310.5 8866.3 8401.3 7919.0 7414.9 
6883.1 6326.9 5770.1 5221.0 4705.6 4228.1 3794.5 3428.1 3114.9 2862.4 
2654.6 2490.2 2353.2 2237.0 2139.7 2052.4 1970.7 1894.3 1817.9 1741.5 
1659.1 1574.5 1489.1 1403.7 1323.8 1245.7 1172.6 1091.8 992.7 882.7 
784.7 690.1 623.1 581.2 535.8 485.2 433.3 389.8 351.3 319.6 
292.6 267.3 245.9 227.7 210.6 193.6 177.8 161.9 146.5 133.5 
128.5 122.2 109.8 94.0 81.3 70.3 60.1 51.0 42.9 35.9 
29.4 23.7 18.1 12.5 8.7 5.3 2.7 1.2 0.5 0.2 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
12736.5 12669.4 12555.3 12414.2 12253.1 12087.9 11922.8 11748.6 11581.5 11402.3 
11191.1 10951.9 10670.6 10344.3 9980.2 9592.2 9185.5 8768.8 8323.9 7846.8 
7328.3 6773.1 6193.1 5618.3 5055.4 4536.8 4055.2 3644.3 3297.2 3024.1 
2809.4 2639.3 2505.2 2395.3 2300.5 2218.8 2143.8 2070.7 1994.2 1914.9 
1835.7 1756.3 1662.9 1571.5 1481.2 1395.7 1311.8 1219.4 1113.7 1018.2 
937.5 863.0 803.3 768.0 723.6 678.0 613.7 552.8 508.0 459.9 
409.4 368.3 332.8 299.3 273.8 248.9 225.9 202.9 180.0 160.0 
140.2 122.9 107.4 93.4 80.2 68.4 58.1 49.0 40.7 33.4 
26.9 22.2 17.5 12.9 10.4 7.4 3.8 1.3 0.6 0.2 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
12736.5 12690.5 12584.4 12443.2 12289.1 12129.0 11964.8 11809.7 11659.5 11495.4 
11306.2 11082.0 10810.8 10491.5 10147.2 9783.9 9415.3 9046.6 8660.7 8232.1 
7750.7 7208.3 6629.3 6034.1 5441.3 4863.2 4326.5 3869.5 3478.3 3179.5 
2943.6 2765.5 2622.7 2507.2 2415.6 2337.1 2266.2 2197.0 2124.2 2049.0 
1969.0 1885.6 1802.0 1709.4 1615.4 1524.3 1436.3 1337.0 1234.3 1140.8 
1077.5 996.9 914.2 866.9 823.2 766.2 701.6 634.0 575.7 528.9 
478.2 425.4 379.1 336.6 300.4 267.7 240.6 213.6 186.7 163.6 
143.6 126.3 110.8 96.2 82.9 71.1 60.5 51.2 42.9 35.4 
28.7 23.8 18.9 14.0 11.3 8.1 4.1 1.4 0.6 0.2 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
12736.5 12699.5 12613.4 12489.3 12343.2 12185.0 12021.9 11872.7 11729.6 11585.5 
11412.3 11211.1 10961.9 10670.6 10338.3 9989.0 9618.1 9251.4 8868.1 8459.7 
7996.4 7475.2 6907.1 6312.9 5696.8 5110.0 4543.0 4053.8 3618.9 3281.6 
3010.0 2808.5 2642.2 2516.1 2405.7 2312.1 2229.2 2150.1 2072.4 1992.8 
1905.7 1818.7 1731.3 1631.7 1533.0 1434.5 1345.2 1253.9 1145.3 1039.5 
960.8 903.0 835.6 798.1 758.4 697.3 631.3 570.9 517.1 467.0 
417.8 372.6 331.7 298.5 269.3 244.5 222.6 200.8 179.0 159.5 
141.5 125.1 110.4 96.5 83.4 71.2 60.7 51.2 42.6 34.9 
28.2 23.2 18.3 13.4 10.9 7.8 4.4 1.6 0.6 0.2 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
12736.5 12721.5 12652.4 12547.3 12416.2 12268.1 12119.9 11967.8 11825.7 11681.6 
11525.4 11344.2 11134.1 10886.8 10597.6 10268.3 9895.7 9491.6 9064.5 8613.8 
8126.7 7587.1 7004.3 6388.5 5785.7 5193.3 4634.4 4140.4 3693.5 3327.4 
3021.1 2782.1 2586.7 2432.8 2306.5 2198.5 2102.4 2015.2 1936.0 1857.0 
1777.8 1691.3 1598.4 1505.2 1407.5 1312.3 1223.8 1144.8 1047.3 936.4 
836.9 755.1 665.3 621.1 570.8 516.8 465.8 417.5 374.2 340.7 
315.6 285.5 256.8 233.7 215.0 196.3 181.3 166.5 151.6 137.6 
126.3 118.7 113.2 100.1 85.1 72.9 62.0 52.8 44.7 37.7 
31.0 25.3 19.6 13.9 10.0 6.3 3.4 1.5 0.6 0.3 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
12736.5 12736.5 12698.5 12619.4 12518.3 12392.2 12253.1 12104.9 11956.8 11803.7 
11633.5 11454.3 11249.2 11019.0 10744.7 10440.4 10073.1 9662.6 9210.8 8717.7 
8183.7 7615.8 7033.9 6420.4 5823.6 5228.2 4672.1 4165.9 3710.8 3322.6 
2996.3 2734.5 2527.3 2356.2 2220.8 2102.8 2001.4 1918.0 1834.6 1751.1 
1666.2 1581.4 1496.0 1408.3 1318.2 1227.6 1142.8 1064.2 977.1 867.1 
750.1 642.3 546.1 490.8 433.3 377.0 330.6 299.1 277.6 258.8 
242.1 226.5 212.7 198.9 187.0 175.8 164.7 153.6 142.7 132.3 
122.0 111.7 101.4 91.1 80.9 71.2 62.0 53.2 44.6 36.9 
30.1 24.7 19.3 14.0 11.1 8.0 4.6 1.9 0.7 0.3 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
12736.5 12754.5 12739.5 12689.5 12618.4 12524.3 12408.2 12272.1 12124.0 11956.8 
11766.6 11550.4 11318.2 11045.0 10756.7 10434.4 10064.1 9666.6 9227.4 8745.0 
8224.7 7678.8 7102.4 6511.7 5914.5 5346.7 4767.4 4243.3 3759.5 3344.1 
3002.5 2733.8 2520.1 2353.7 2217.5 2103.7 2004.3 1922.2 1840.3 1758.2 
1674.9 1591.6 1507.3 1422.6 1335.6 1242.1 1151.7 1064.9 971.8 860.2 
761.4 675.8 586.0 528.5 486.2 447.8 416.3 390.9 367.4 335.2 
302.4 277.7 258.4 239.3 221.4 203.5 185.7 170.3 156.7 143.0 
129.8 117.4 106.2 95.5 85.1 75.2 65.8 56.7 48.0 40.5 
33.5 27.5 21.5 15.6 12.2 9.0 5.6 2.3 0.8 0.3 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
12736.5 12768.5 12775.5 12759.5 12718.5 12650.4 12560.3 12444.2 12303.1 12136.0 
11932.8 11693.6 11424.3 11129.1 10797.8 10443.4 10056.1 9629.7 9167.5 8667.6 
8136.8 7581.6 7017.7 6447.3 5877.5 5313.2 4757.7 4242.2 3773.2 3369.9 
3044.0 2788.1 2585.5 2423.1 2292.6 2181.3 2085.0 2000.3 1925.1 1850.0 
1774.8 1692.9 1607.2 1519.5 1431.5 1341.8 1254.6 1168.4 1075.0 973.2 
865.3 769.7 696.9 649.7 615.5 587.8 558.4 519.6 481.5 455.9 
417.3 374.8 343.1 318.4 289.9 263.5 239.4 216.1 193.0 173.8 
155.7 139.8 125.1 111.2 98.1 85.6 73.5 63.1 53.5 44.9 
36.9 29.9 24.5 19.0 13.6 9.9 6.2 2.8 0.9 0.3 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
12736.5 12775.5 12796.6 12788.6 12763.5 12719.5 12650.4 12548.3 12421.2 12257.1 
12059.9 11817.7 11538.4 11231.1 10889.8 10510.5 10095.1 9641.2 9156.3 8639.4 
8099.0 7546.4 6987.1 6429.3 5869.1 5319.1 4780.2 4276.2 3815.3 3426.1 
3108.5 2858.3 2660.0 2502.7 2374.2 2264.8 2172.5 2087.2 2010.3 1934.2 
1855.1 1771.7 1684.4 1589.9 1494.2 1400.7 1310.2 1227.4 1137.7 1045.0 
948.8 879.1 809.7 740.3 678.5 622.2 576.0 526.0 479.6 443.3 
406.1 367.2 338.5 313.3 287.8 264.0 241.4 219.5 198.3 178.3 
159.4 142.7 131.5 120.6 104.0 88.6 76.4 64.1 54.5 46.0 
37.7 30.5 24.5 19.1 13.9 9.2 5.9 2.6 0.8 0.2 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
12736.5 12773.5 12806.6 12804.6 12785.5 12741.5 12664.4 12561.3 12437.2 12273.1 
12080.9 11847.7 11576.5 11271.2 10934.9 10576.6 10179.2 9749.4 9278.3 8780.4 
8246.0 7697.0 7143.5 6580.0 6025.2 5478.1 4934.4 4420.4 3936.2 3521.1 
3176.7 2905.3 2691.1 2518.5 2381.5 2266.6 2167.0 2075.2 1990.7 1911.1 
1827.4 1741.9 1650.4 1553.2 1451.0 1347.2 1244.7 1153.5 1059.0 963.1 
890.1 817.2 744.3 683.3 622.6 565.4 516.5 466.9 416.4 388.6 
350.7 308.7 278.2 252.0 229.4 211.5 194.9 180.3 166.0 152.2 
138.7 125.6 113.5 102.0 90.9 80.6 70.2 59.9 50.8 42.7 
34.9 27.8 22.0 16.6 12.6 9.4 6.0 2.7 0.8 0.2 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
12736.5 12781.5 12799.6 12791.6 12751.5 12687.5 12601.4 12484.3 12349.2 12186.0 
11996.8 11780.6 11540.4 11270.2 10974.9 10652.6 10305.3 9914.7 9502.0 9039.5 
8531.2 7995.8 7432.7 6857.4 6272.0 5699.8 5129.7 4593.6 4087.5 3637.7 
3250.8 2936.1 2692.2 2493.3 2334.9 2204.9 2092.8 1994.1 1904.3 1819.7 
1736.5 1653.8 1568.2 1483.1 1394.3 1304.6 1212.1 1123.7 1040.4 953.4 
865.8 778.2 690.6 627.1 575.9 532.7 499.2 468.2 425.5 390.4 
367.8 337.5 306.7 277.5 252.9 232.2 212.4 193.9 175.9 158.4 
141.9 125.9 112.1 99.4 88.5 77.5 66.6 57.0 48.3 40.7 
33.2 26.6 20.9 15.5 11.5 8.2 5.0 1.8 0.5 0.1 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
12736.5 12784.5 12789.6 12760.5 12692.5 12602.4 12488.3 12360.2 12213.0 12050.9 
11891.7 11715.6 11525.4 11312.2 11071.0 10796.8 10484.5 10114.1 9699.8 9231.9 
8734.6 8195.0 7633.1 7039.4 6438.7 5839.8 5260.5 4706.6 4193.8 3734.7 
3330.9 3004.9 2737.9 2525.0 2355.0 2213.6 2096.9 1995.2 1905.0 1820.2 
1737.3 1655.7 1571.9 1485.9 1400.4 1314.6 1230.8 1150.3 1072.4 980.4 
892.6 789.3 685.6 624.9 578.4 534.9 495.8 457.9 423.4 390.7 
360.5 331.9 304.6 280.0 256.7 235.3 215.9 197.6 179.3 160.7 
143.4 127.7 113.7 100.6 89.5 77.8 66.1 56.1 46.9 38.9 
31.8 25.4 19.2 13.7 9.4 6.3 3.3 1.0 0.3 0.1 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
12736.5 12769.5 12760.5 12708.5 12615.4 12497.3 12364.2 12218.0 12068.9 11928.8 
11783.6 11630.5 11468.4 11270.2 11036.0 10755.7 10439.4 10092.1 9703.5 9283.6 
8830.8 8337.5 7814.1 7234.7 6635.1 6034.1 5434.7 4862.9 4325.1 3841.7 
3427.2 3091.9 2826.9 2617.4 2451.7 2316.0 2207.2 2113.3 2026.1 1941.6 
1857.9 1772.9 1682.0 1594.6 1507.1 1417.5 1327.7 1236.6 1149.1 1056.9 
949.2 859.3 769.6 679.8 619.3 569.8 533.7 490.0 447.8 409.9 
374.9 344.3 313.3 283.3 257.5 234.7 212.1 190.0 170.5 152.1 
136.4 122.3 112.2 107.3 95.3 79.7 66.4 57.2 48.0 38.9 
31.2 23.9 17.8 12.7 9.1 5.5 1.9 0.5 0.2 0.1 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
12736.5 12764.5 12730.5 12658.4 12544.3 12405.2 12257.1 12106.9 11960.8 11822.7 
11680.6 11522.4 11339.2 11108.0 10842.8 10543.5 10221.2 9877.1 9515.3 9142.5 
8752.4 8316.8 7828.4 7292.2 6706.1 6110.4 5501.5 4914.6 4356.9 3864.2 
3448.2 3130.2 2882.3 2691.7 2545.2 2426.1 2330.9 2248.7 2172.7 2094.5 
2010.9 1925.4 1836.7 1746.3 1649.9 1550.1 1448.3 1349.1 1250.4 1145.7 
1038.8 923.1 841.4 760.7 679.9 630.0 580.7 523.3 473.0 430.9 
385.1 344.6 313.8 284.8 258.5 233.8 212.0 193.5 175.5 158.4 
141.9 126.8 113.1 99.5 87.7 75.9 64.1 53.9 44.3 35.5 
27.7 20.8 15.3 11.1 7.9 4.7 1.5 0.4 0.2 0.1 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
12736.5 12749.5 12702.5 12614.4 12491.3 12343.2 12184.0 12026.9 11886.7 11742.6 
11589.5 11411.3 11198.1 10944.9 10657.6 10340.3 10009.0 9658.8 9294.2 8916.3 
8517.0 8072.5 7576.6 7036.8 6464.0 5889.4 5308.5 4747.5 4223.6 3775.9 
3406.2 3115.6 2888.9 2715.0 2577.2 2465.9 2373.4 2293.7 2219.6 2144.2 
2063.4 1979.1 1888.2 1792.5 1692.3 1583.3 1472.8 1365.5 1265.3 1159.0 
1061.3 984.5 889.2 803.1 717.3 657.8 589.9 524.6 461.5 417.5 
373.5 334.0 298.4 268.8 240.7 216.9 196.9 178.7 161.6 145.8 
130.5 117.0 103.9 91.7 81.1 70.4 59.8 50.8 41.9 33.1 
25.8 19.6 14.6 10.4 7.3 4.2 1.1 0.3 0.2 0.1 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
